Schneider-Electric
 
NSYECPLAZ104G picture- scope
NSYECPLAZ104G
Polyester cable-entry plate for vers.PLAZ or PLAZT W1000xD420 mm
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility Thalassa Thalassa PLA PLAZ
Thalassa Thalassa PLA PLAZT
Mounting location Enclosure bottom
Type of gland plate Plain
Device composition Fixing elements
1 plate
Material Polyester charged with fibreglass
Complementary
Colour Grey (RAL 7035)
Width 960 mm
Depth 342 mm
Thickness 4 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 24.500 cm
Package 1 Length 96.000 cm
Package 1 Weight 1.586 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 30
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 47.580 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No