Schneider-Electric
 
NSYECPT300 picture- scope
NSYECPT300
Actassi - brush gasket - set of 1 - depth 100 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Brush gasket
Accessory / separate part category Installation accessory
Quantity per set Set of 1
Complementary
Range compatibility Actassi OPB
Actassi VDC
Product destination Enclosure
Mounting location Top and bottom of cable entries
Width 300 mm
Depth 100 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 12.000 cm
Package 1 Length 30.000 cm
Package 1 Weight 115.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months