Schneider-Electric
 
NSYECVT300 picture- scope
NSYECVT300
Actassi - blanking plate with 2 fans
Schneider Electric
Characteristics
Main
Range Actassi
Product or component type Blanking plate
Accessory / separate part category Mounting accessory
Cable gland type Ventilated
With 2 fans
Noise level 35 dB
Complementary
Range compatibility Actassi OPB
Actassi VDC
Air flow 35 m3/h
Device composition Fixing elements
1 plate
1 2 m power cord
Material Sheet steel
Surface finish Zinc coated
Mounting location Top or bottom of the enclosure
Fixing mode By screw
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 30.000 cm
Package 1 Length 47.000 cm
Package 1 Weight 1.622 kg
Unit Type of Package 2 P12
Number of Units in Package 2 50
Package 2 Height 63.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 94.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months