Schneider-Electric
 
NSYEDCOS picture- scope
NSYEDCOS
Set of 2 brackets for earthing collector bar for PanelSeT WM enclosures.
Schneider Electric
Characteristics
Main
Range PanelSeT
Anwendung Multi-purpose
Product or component type Fixing bracket
Mounting location Top and bottom of the enclosure
Mounting support DIN rail
Earthing bar
Device composition Fixing elements
2 lug
Quantity per set Set of 1
Complementary
Material Zinc coated steel
Fixing mode By fixing element
Height 38 mm
Width 90 mm
Depth 39 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.000 cm
Package 1 Width 9.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 262.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 40.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.828 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 480
Package 3 Height 100.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 279.200 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months