Schneider-Electric
 
NSYEDPLA picture- scope
NSYEDPLA
Set of 4 brackets to get an additional support of mounting plate on step slides
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Slide bracket
Range compatibility Thalassa Thalassa PLA
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Sliding support
Device composition 4 sliding support
Material Steel
Complementary
Fixing mode By fixing element - on step slides location
ISO thread M8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 8.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 331.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months