Schneider-Electric
 
NSYEL136D6 picture- scope
NSYEL136D6
Earth leads section 6mm², length 130mm, eyelet hole 6,4mm. Packaging unit: 10.
Schneider Electric
Characteristics
Main
Range PanelSeT
Anwendung Multi-purpose
Product or component type Earthing wire
Device composition 1 lead
Quantity per set Set of 10
Complementary
Material PVC (polyvinyl chloride) green and yellow for sheath
Brass and copper alloy for terminal
Fixing mode Nut and washer - on earth connection location
Length 130 mm
Width 10 mm
Nominal cross section 6 mm²
Diameter 6.4 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 1.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 20.000 cm
Package 2 Width 10.000 cm
Package 2 Length 1.000 cm
Package 2 Weight 106.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months