Schneider-Electric
 
NSYEMPOLN picture- scope
NSYEMPOLN
Flat escutcheon lock with DB 5mm insert
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Lock
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Flat escutcheon lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility PanelSeT PanelSeT SD
Device composition 1 shape insert
1 flat escutcheon
Fixing elements
Key
Quantity per set Set of 1
Material Escutcheon: plastic
Lock type Lock 5 mm double bar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.000 cm
Package 1 Length 32.000 cm
Package 1 Weight 75.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months