Schneider-Electric
 
NSYEMR picture- scope
NSYEMR
Set of 6 spacers to install a Telquick chassis in a WM enclosure with 6 studs
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Spacer
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On mounting plate
Device composition 6 spacer
Quantity per set Set of 1
Material Plastic
Colour Grey (RAL 7035)
Complementary
Fixing mode On backstuds
Height 5 mm
Width 80 mm
Depth 130 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 13.000 cm
Package 1 Length 0.300 cm
Package 1 Weight 12.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months