Schneider-Electric
 
NSYENU picture- scope
NSYENU
Actassi - adhesive strip - set of 10 - 42U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Adhesive Strip
Accessory / separate part category Installation accessory
Device application Unit numbering
Quantity per set Set of 10
Complementary
Mounting location Front panel
Number of rack unit 42U
Range compatibility Actassi VDS
Actassi VDA
Product destination 19" upright
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 9.500 cm
Package 1 Length 60.000 cm
Package 1 Weight 348.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months