Schneider-Electric
 
NSYETF picture- scope
NSYETF
Combined support bracket, PanelSeT SFN, PanelSeT SF, PanelSeT SM, steel , set of 10
Schneider Electric
Characteristics
Main
Range PanelSeT
Anwendung Multi-purpose
Product or component type Support bracket
Mounting location On structure of enclosure
On mounting plate
Mounting support Earthing bar
DIN rail
Device composition Fixing elements
1 combined support brackets
Quantity per set Set of 10
Complementary
Material Zinc coated steel
Height 86.5 mm
Width 20 mm
Depth 115 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.100 cm
Package 1 Width 1.300 cm
Package 1 Length 2.300 cm
Package 1 Weight 74.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 11.500 cm
Package 2 Width 15.500 cm
Package 2 Length 14.500 cm
Package 2 Weight 740.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months