Schneider-Electric
 
NSYEUVD picture- scope
NSYEUVD
Actassi - fixing plate - set of 1
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Fixing plate
Accessory / separate part category Fixing accessory
Quantity per set Set of 1
Complementary
Mounting location 19" upright
Framework upright
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 13 cm
Package 1 Length 17.5 cm
Package 1 Weight 260 g
Unit Type of Package 2 PAM
Number of Units in Package 2 500
Package 2 Height 50 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 171 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months