Schneider-Electric
 
NSYFB45 picture- scope
NSYFB45
Rail support bracket for fixing rails at an angle of 45°, PanelSeT SFN, PanelSeT SF, PanelSeT SM, steel
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Rail fixing support
Range compatibility PanelSeT SF
PanelSeT SM
PanelSeT SFM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On structure of enclosure
Product destination Rail
Device composition 1 bracket
Fixing elements
Quantity per set Set of 10
Material Steel
Complementary
Surface finish Zinc coated
Height 50 mm
Width 70 mm
Depth 220 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 4.500 cm
Package 1 Length 6.500 cm
Package 1 Weight 45.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.500 cm
Package 2 Width 9.500 cm
Package 2 Length 11.000 cm
Package 2 Weight 450.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months