Schneider-Electric
 
NSYFCG100 picture- scope
NSYFCG100
L-rail for fixing cables, PanelSeT SFN, PanelSeT SF, PanelSeT SM, steel, W1000mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Category Cabling accessory
Product or component type Rail
Application Multi-purpose
Nominal dimensions of the housing -
Complementary
Mounting location Bottom frame of enclosure
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
Device composition Fixing elements
1 rail
2 mounting support
Quantity per set Set of 1
Material Steel
Surface finish Galvanized
Fixing mode Metal clamp
Adjustment Adjustable in depth every 25 mm
Fixing center 950 mm
Width Nominal: 1000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 5.000 cm
Package 1 Length 97.500 cm
Package 1 Weight 2.388 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 132.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 18
Contractual warranty
Warranty 18 months