Schneider-Electric
 
NSYFCMX picture- scope
NSYFCMX
4 wall fixing brackets stainless 304 for PanelSeT SMX.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Wall fixing support
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Rear of enclosure
Range compatibility PanelSeT PanelSeT SMX
Device composition 4 lug
Quantity per set Set of 1
Complementary
Material Stainless steel 304
Fixing mode By screws - from the outside of enclosure location
Height 20 mm
Width 75 mm
Depth Wall-enclosure separation : 9 mm
Net weight 0.271 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 7.500 cm
Package 1 Length 15.000 cm
Package 1 Weight 271.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months