Schneider-Electric
 
NSYFECVT440 picture- scope
NSYFECVT440
Actassi - filter retainer plate with filter
Schneider Electric
Characteristics
Main
Range Actassi
Product or component type Blanking plate
Device application Electronic application
Accessory / separate part type Ventilation plate
Colour Black (RAL 9011)
Quantity per set Set of 1
Complementary
Range compatibility Actassi VDA
Actassi VDS
Product compatibility SF roof for Actassi plates
Device composition 1 plate
1 filter
Material Steel
Mounting location On outside of the roof
Fixing mode By screws
Width Fixing centers: 420 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 22.0 cm
Package 1 Length 56.0 cm
Package 1 Weight 712.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 29.0 cm
Package 2 Width 45.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 14.24 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months