Schneider-Electric
 
NSYFMPHD picture- scope
NSYFMPHD
Thalassa PHD outdoor heavy duty - wall fixing support
Schneider Electric
Characteristics
Main
Range Thalassa
Product specific application Outdoor heavy duty
Accessory / separate part category Fixing accessory
Product or component type Wall fixing support
Device application Multi-purpose
Enclosure nominal dimensions - H: 538 mm W: 500 mm D: 320 mm
- H: 788 mm W: 500 mm D: 320 mm
Mounting location Top and bottom, on rear of the enclosure
Range compatibility Thalassa Thalassa PHD
Device composition Fixing elements
6 lug
Quantity per set Set of 1
Complementary
Material Zinc coated steel
Surface finish Polyester powder
Fixing mode Visible screws - from the outside location
Permanent permissible load 180 kg
Height 150 mm
Width Enclosure nominal dimension: 500 mm
Depth Enclosure nominal dimension : 320 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 13.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 682.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No