Schneider-Electric
 
NSYFMPLA picture- scope
NSYFMPLA
Set of wall fix lugs for vers.PLA or PLAT (4 or 6 lugs accc.H)
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Fixing accessory
Product or component type Wall fixing support
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Top and bottom, on rear of the enclosure
Range compatibility Thalassa Thalassa PLA
Device composition Fixing elements
6 lug
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode Screwed - from the outside location
Permanent permissible load 180 kg
Height 150 mm
Width 160 mm
Depth 50 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 13.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 694.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 200
Package 2 Height 100.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 138.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months