Schneider-Electric
 
NSYFPLS1827G picture- scope
NSYFPLS1827G
Polyester rear part of PLS box 18x27x13.5cm
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLS
Device short name PLS
Enclosure type Multi-purpose
Category Insulating modular rear
Nominal height 180 mm
Nominal width 270 mm
Nominal depth 135 mm
Enclosure mounting Wall mounted
Device composition 1 rear part: on enclosure
Body type One piece moulded
Type of front cover Without
Complementary
Material Polyester reinforced with fibreglass
Colour Body: grey (RAL 7035)
Standards NEMA classification 13
IEC 62208
NEMA 4X
Product certifications UL
Environment
Electrical insulation class Class II
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK09 conforming to IEC 62262
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for storage -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 18.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 912.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 224
Package 2 Height 165.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 215.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No