Schneider-Electric
 
NSYFPLS2754G picture- scope
NSYFPLS2754G
Polyester rear part of PLS box 27x54x13.5cm
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLS
Device short name PLS
Enclosure type Multi-purpose
Category Insulating modular rear
Nominal height 270 mm
Nominal width 540 mm
Nominal depth 135 mm
Enclosure mounting Wall mounted
Device composition 1 rear part: on enclosure
Body type One piece moulded
Type of front cover Without
Complementary
Material Polyester reinforced with fibreglass
Colour Body: grey (RAL 7035)
Standards IEC 62208
NEMA classification 13
NEMA 4X
Product certifications UL
Environment
Electrical insulation class Class II
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK09 conforming to IEC 62262
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for storage -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 54.000 cm
Package 1 Width 27.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 1.954 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 84
Package 2 Height 179.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 189.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No