Schneider-Electric
 
NSYFXT6060 picture- scope
NSYFXT6060
Fixed tray, PanelSeT SFN, PanelSeT SF, PanelSeT SM, for electrical enclosure W600 D600mm, steel
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Installation accessory
Product or component type Fixed tray
Application Multi-purpose
PC application
For enclosure nominal dimensions - W: 600 mm D: 600 mm
Mounting support Direct to the structure
40 mm cross rails
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition 1 fixed tray
Fixing elements
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Adjustment Adjustable in depth every 25 mm
Maximum load 150 kg evenly distributed
Height 30 mm
Width 482 mm
Depth 490 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 49.000 cm
Package 1 Length 52.000 cm
Package 1 Weight 3.588 kg
Unit Type of Package 2 P12
Number of Units in Package 2 16
Package 2 Height 54.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 68.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 24
Contractual warranty
Warranty 18 months