Schneider-Electric
 
NSYFXT8040 picture- scope
NSYFXT8040
Fixed tray, PanelSeT SFN, PanelSeT SF, PanelSeT SM, for electrical enclosure W800 D400mm, steel
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Installation accessory
Product or component type Fixed tray
Application Multi-purpose
For enclosure nominal dimensions - W: 800 mm D: 400 mm
Mounting support Direct to the structure
40 mm cross rails
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition 1 fixed tray
Fixing elements
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Adjustment Adjustable in depth every 25 mm
Maximum load 150 kg evenly distributed
Height 30 mm
Width 682 mm
Depth 290 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 70.000 cm
Package 1 Width 31.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 3.224 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 50
Package 2 Height 100.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 174.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months