Schneider-Electric
 
NSYGB140 picture- scope
NSYGB140
19" 2 U partial fixed slides - Fixing onto 19" front uprights - 15 kg load
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Fixed slide
Device application Electronic application
Multi-purpose
Quantity per set Set of 1
Complementary
Range compatibility Actassi VDA
Actassi VDS
Material Steel
Surface finish Zinc coated
Mounting support 19" rack, front or rear
Product compatibility PanelSeT SF-S
PanelSeT SF-E
PanelSeT VDM
PanelSeT PLA
Device composition Fixing elements
2 rails
Fixing mode By clips: 19" uprights of rack
Number of rack unit 2U
Permanent permissible load 15 kg
Thickness 1.2 mm
Number of units 19" 2
Height 88.9 mm
Width 140 mm
Depth 44 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 14.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 390.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months