Schneider-Electric
 
NSYGB140H5 picture- scope
NSYGB140H5
Actassi - partial fixed slide - set of 2
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Partial fixed slide
Accessory / separate part category Support accessory
Quantity per set Set of 2
Complementary
Range compatibility Actassi VDS
Actassi VDA
Material Treated steel
Mounting location Upright
Number of rack unit 2U
Permanent permissible load 30 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 10.0 cm
Package 1 Length 21.5 cm
Package 1 Weight 400.0 g
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months