Schneider-Electric
 
NSYGC1010 picture- scope
NSYGC1010
Actassi - metal guide - set of 10
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Metal guide
Accessory / separate part category Cable management accessory
Provided equipment Fixing elements
Quantity per set Set of 10
Complementary
Range compatibility Actassi VDA
Actassi VDS
Mounting location Rack
Height 100 mm
Width 100 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 20.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 1.46 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 80
Package 2 Height 92.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 130.0 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months