Schneider-Electric
 
NSYGC1US19 picture- scope
NSYGC1US19
Actassi - cable guide - set of 1 - depth 120 mm - 1.5U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Cable guide
Accessory / separate part category Cable management accessory
Quantity per set Set of 1
Complementary
Range compatibility Actassi VDS
Actassi VDA
Mounting location Upright
Depth 120 mm
Number of rack unit 1.5U
Material Nickel steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 2.5 cm
Package 1 Length 11.0 cm
Package 1 Weight 80.0 g
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months