Schneider-Electric
 
NSYGC410 picture- scope
NSYGC410
Actassi - metal guide - set of 10
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Metal guide
Accessory / separate part category Cable management accessory
Provided equipment Fixing elements
Quantity per set Set of 10
Complementary
Range compatibility Actassi VDS
Actassi VDA
Mounting location Rack
Height 40 mm
Width 100 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.000 cm
Package 1 Width 20.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 1.454 kg
Unit Type of Package 2 P12
Number of Units in Package 2 60
Package 2 Height 153.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 98.240 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months