Schneider-Electric
 
NSYGCA410 picture- scope
NSYGCA410
Actassi - insulating guide - set of 10
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Insulating guide
Accessory / separate part category Cable management accessory
Quantity per set Set of 10
Colour Grey (RAL 7035)
Complementary
Range compatibility Actassi VDS
Actassi VDA
Product destination NSYADGCA
Mounting location On the framework uprights
Height 40 mm
Width 100 mm
Material Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 30.000 cm
Package 1 Length 30.000 cm
Package 1 Weight 290.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 200
Package 2 Height 93.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 77.928 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months