Schneider-Electric
 
NSYGCH213 picture- scope
NSYGCH213
Actassi - wired guide - set of 10
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Wired guide
Accessory / separate part category Cable management accessory
Quantity per set Set of 10
Complementary
Range compatibility Actassi VDS
Actassi VDA
Mounting location Side of the 19" uprights
Height 24 mm
Width 130 mm
Material Treated steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 20.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 1.22 kg
Unit Type of Package 2 P12
Number of Units in Package 2 100
Package 2 Height 150.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 145.0 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months