|
|
|
NSYGDD
Gasket for PanelSeT S3D double door enclosure
|
|
|
Main
Range
|
PanelSeT
|
Product or component type
|
Gasket
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
On enclosure
|
Range compatibility
|
PanelSeT S3D, CRN, S57, S3X enclosures
|
Device composition
|
Gasket
|
Complementary
Fixing mode
|
Adhesive - door location
|
Length
|
50 mm
|
Net weight
|
0.042 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.000 cm
|
Package 1 Width
|
20.000 cm
|
Package 1 Length
|
12.000 cm
|
Package 1 Weight
|
42.000 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
E893f0a0-d2cc-4011-9425-3873dde70142
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Take-back
|
No
|
Contractual warranty
|
|