Schneider-Electric
 
NSYGF200OPB picture- scope
NSYGF200OPB
Actassi - fixed slide - set of 2
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Fixed slide
Accessory / separate part category Support accessory
Quantity per set Set of 2
Complementary
Range compatibility Actassi OPB
Actassi VDC
Material Steel zinc coated
Mounting location Upright
Fixing mode Direct fixing: front 19" uprights
Permanent permissible load 15 kg
Distance between centers 200 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 7.5 cm
Package 1 Length 22.0 cm
Package 1 Weight 300.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 15
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.06 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months