Schneider-Electric
 
NSYGF356H5 picture- scope
NSYGF356H5
Actassi - fixed slide - set of 2 - depth 600 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Fixed slide
Accessory / separate part category Support accessory
Quantity per set Set of 2
Complementary
Range compatibility Actassi VDS
Actassi VDA
Material Treated steel
Mounting location Upright
Depth Rack : 600 mm
Rack : 800 mm
Rack : 1000 mm
Fixing mode By screws: upright
Permanent permissible load 60 kg
Distance between centers 258 mm
Distance between cable supports 350 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 10.000 cm
Package 1 Length 44.000 cm
Package 1 Weight 944.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 400
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 390.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months