Schneider-Electric
 
NSYGF556H5 picture- scope
NSYGF556H5
Actassi - fixed slide - set of 2 - depth 800 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Fixed slide
Accessory / separate part category Support accessory
Quantity per set Set of 2
Complementary
Range compatibility Actassi VDA
Actassi VDS
Material Treated steel
Mounting location Upright
Depth Rack : 800 mm
Rack : 1000 mm
Fixing mode By screws: upright
Permanent permissible load 60 kg
Distance between centers 458 mm
Distance between cable supports 550 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 10.0 cm
Package 1 Length 53.0 cm
Package 1 Weight 1.506 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 80
Package 2 Height 50.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 151.0 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months