Schneider-Electric
 
NSYGF756 picture- scope
NSYGF756
Actassi - fixed slide - set of 2 - depth 1000 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Fixed slide
Accessory / separate part category Support accessory
Quantity per set Set of 2
Complementary
Range compatibility Actassi VDA
Actassi VDS
Material Treated steel
Mounting location Upright
Number of rack unit 42U
24U
Depth Rack : 1000 mm
Fixing mode Direct fixing: upright
Permanent permissible load 60 kg
Distance between centers 658 mm
Distance between cable supports 750 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.000 cm
Package 1 Length 71.500 cm
Package 1 Weight 1.930 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 206.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months