Schneider-Electric
 
NSYGFR12M65 picture- scope
NSYGFR12M65
Actassi - set of 50 cage nuts M6 for 12mm square holes
Schneider Electric
Characteristics
Main
Range Actassi
Device application Multi-purpose
Electronic application
Quantity per set Set of 50
Complementary
Device composition 1 nut
1 screw
1 washer
Mounting support 19" upright
ISO thread M6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 11.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 446.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months