Schneider-Electric
 
NSYGFR166P picture- scope
NSYGFR166P
Actassi - set of 50 screw M6x16 with washers
Schneider Electric
Characteristics
Main
Range Actassi
Device application Electronic application
Multi-purpose
Quantity per set Set of 50
Complementary
Device composition 1 screw
1 washer
Mounting support 19" rack
ISO thread M6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 10.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 294.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 15.494 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1600
Package 3 Height 100.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 508.808 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months