Schneider-Electric
 
NSYGFR95M65 picture- scope
NSYGFR95M65
Actassi - set of 50 screw M6 with washers and cage nuts for 9.5 mm square holes
Schneider Electric
Characteristics
Overview
Lead time Usually Ships within 4 Weeks
Main
Range Actassi
Device application Multi-purpose
Electronic application
Quantity per set Set of 50
Complementary
Device composition 1 nut
1 screw
1 washer
Mounting support 19" rack
ISO thread M6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 9.500 cm
Package 1 Length 13.500 cm
Package 1 Weight 500.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 25
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 12.800 kg
Unit Type of Package 3 P12
Number of Units in Package 3 300
Package 3 Height 54.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 166.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months