Schneider-Electric
 
NSYGT40 picture- scope
NSYGT40
Actassi - telescopic slide - set of 2 - depth 600 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Telescopic slide
Accessory / separate part category Support accessory
Quantity per set Set of 2
Complementary
Range compatibility Actassi VDA
Actassi VDS
Mounting location Upright
Adjustment Adjustable from -100 to + 50 mm, steps of 50 mm
Depth 600 mm
800 mm
1000 mm
Distance between centers 258 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 7.5 cm
Package 1 Length 36.5 cm
Package 1 Weight 966.0 g
Unit Type of Package 2 PAM
Number of Units in Package 2 100
Package 2 Height 50.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 110.0 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months