Schneider-Electric
 
NSYGT60 picture- scope
NSYGT60
Actassi - telescopic slide - set of 2 - depth 800 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Telescopic slide
Accessory / separate part category Support accessory
Quantity per set Set of 2
Complementary
Range compatibility Actassi VDS
Actassi VDA
Mounting location Upright
Adjustment Adjustable from -100 to + 50 mm, steps of 50 mm
Depth 800 mm
1000 mm
Distance between centers 458 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 7.500 cm
Package 1 Length 57.000 cm
Package 1 Weight 1.434 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 28.680 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months