Schneider-Electric
 
NSYHLCR40 picture- scope
NSYHLCR40
Heavy load cross rails, PanelSeT SFN, PanelSeT SF, W400mm, set of 2
Schneider Electric
Characteristics
Main
Range PanelSeT
Product specific application Heavy loading
Accessory / separate part category Mounting accessory
Product or component type Rails for heavy load
Application Multi-purpose
Nominal dimensions of the housing - D: 400 mm
Complementary
Range compatibility PanelSeT PanelSeT SF
Mounting location On structure of enclosure
Mounting support Bottom frame
Device composition Fixing elements
2 rails
Quantity per set Set of 1
Material Galvanised steel
Fixing mode By fixing element - screw type M6
Adjustment Adjustable with a pitch of 25 mm
Maximum load 575 kg
Width Fixing centers: 350 mm
Nominal: 400 mm
Thickness 3 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 12.000 cm
Package 1 Length 38.500 cm
Package 1 Weight 2.094 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 20.940 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months