Schneider-Electric
 
NSYHPF2B3M64 picture- scope
NSYHPF2B3M64
PanelSeT SFM horizontal busbar barrier 3M - form 2b - W600xD400 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Horizontal partition
Anwendung Compartmentalised application
Nennmaße des Gehäuses - H: 2000 mm W: 600 mm
Cubicle partitioning form Form 2
Gesamtzahl 50-mm-TE 3
Mounting location Bottom of enclosure
Top of enclosure
Range compatibility PanelSeT PanelSeT SFM
Device composition Fixing elements
1 partition panel
Quantity per set Set of 1
Complementary
Material Galvanised steel
Width Nominal: 600 mm
Depth Nominal : 400 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 53.000 cm
Package 1 Width 40.000 cm
Package 1 Length 5.500 cm
Package 1 Weight 4.430 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 102.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 31