|
|
|
NSYHSMX
Set of 3 hinge for SFX
|
|
|
Main
Range
|
PanelSeT
|
Product or component type
|
Hinge
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
On enclosure
|
Range compatibility
|
PanelSeT SMX, SFX and SDX enclosures
|
Device composition
|
3 x hinge
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Stainless steel 304L
|
Fixing mode
|
By fixing element - on enclosure body location
|
Operating angle
|
120 °
|
Net weight
|
0.524 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
15.000 cm
|
Package 1 Width
|
11.000 cm
|
Package 1 Length
|
3.000 cm
|
Package 1 Weight
|
524.000 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|