Schneider-Electric
 
NSYID2010 picture- scope
NSYID2010
Inner door, PanelSeT SFN, PanelSeT SF, PanelSeT SM, for electrical enclosure H2000 W1000mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT SFX
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition 1 door
2 lock with 3 mm double bar insert
1 handle
Fixing elements
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 3 mm double bar
Number of locks 2
Adjustment Adjustable in depth every 25 mm
Door type Internal plain
Door opening side Reversible
Maximum load 15 kg/m²
Height Nominal: 2000 mm
Real: 1865 mm
Width Nominal: 1000 mm
Real: 900 mm
Depth 19.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 100.000 cm
Package 1 Length 195.000 cm
Package 1 Weight 36.600 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 10
Package 2 Height 63.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 398.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 206
Contractual warranty
Warranty 18 months