Schneider-Electric
 
NSYIEC13IEC14 picture- scope
NSYIEC13IEC14
Actassi - power cable for fan
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Power cable
Colour Black
Complementary
Product destination Fan
Product compatibility NSY1FAN230
NSY1FAN230T
NSY2FAN230
NSY2FAN230T
Connector type Outlet C13 conforming to IEC 60320
Plug C14 conforming to IEC 60320 universal
Material Copper
Cable length 3 m
Nominal cross section 1.5 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 18.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 268.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 49.000 cm
Package 2 Width 29.000 cm
Package 2 Length 28.500 cm
Package 2 Weight 5.956 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months