Schneider-Electric
 
NSYIEC13SCH picture- scope
NSYIEC13SCH
Actassi - power cable for fan - Schuko
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Power cable
Colour Black
Complementary
Product destination Fan
Product compatibility NSY2FAN230
NSY1FAN230
NSY2FAN230T
NSY1FAN230T
Connector type Outlet C13 conforming to IEC 60320
Plug-in French Schuko
Plug-in German Schuko
Material Copper
Cable length 3 m
Nominal cross section 1.5 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 16 cm
Package 1 Length 23 cm
Package 1 Weight 306 g
Unit Type of Package 2 PAL
Number of Units in Package 2 50
Package 2 Height 40 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 15.3 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months