Schneider-Electric
 
NSYIN1242E1 picture- scope
NSYIN1242E1
Cylindrical barrel 1242E keylock
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Locking accessory
Product or component type Cylindrical barrel
Application Multi-purpose
Mounting support Handle
Product compatibility SF, SM, SD and PLA enclosures
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SD
Thalassa Thalassa PLA
Device composition 1 cylindrical barrel
2 key
Complementary
Quantity per set Set of 1
Type of keylock Cylindrical
Key number 1242E
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 9.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.000 cm
Package 2 Width 25.000 cm
Package 2 Length 35.000 cm
Package 2 Weight 6.680 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months