Schneider-Electric
 
NSYIN2131A1 picture- scope
NSYIN2131A1
Cylindrical barrel - 2131A keylock
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Locking accessory
Product or component type Cylindrical barrel
Application Multi-purpose
Mounting support Handle
Product compatibility SF, SM, SD and PLA enclosures
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SD
Thalassa Thalassa PLA
Device composition 1 cylindrical barrel
2 key
Complementary
Quantity per set Set of 1
Type of keylock Cylindrical
Key number 2131A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 50.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months