Schneider-Electric
 
NSYINDB51 picture- scope
NSYINDB51
Shape insert - lock 5 mm double bar
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Lock insert
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Insert for lock
Device application Multi-purpose
Mounting support Direct mounting on handle
Range compatibility PanelSeT PanelSeT SM
PanelSeT PanelSeT SF
PanelSeT PanelSeT SD
Device composition 1 shape insert
1 key
Quantity per set Set of 1
Lock type Lock 5 mm double bar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 6.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 48.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 28.000 cm
Package 2 Length 37.000 cm
Package 2 Weight 2.692 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 50
Package 3 Height 15.000 cm
Package 3 Width 28.000 cm
Package 3 Length 37.000 cm
Package 3 Weight 2.692 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months