Schneider-Electric
 
NSYINICHEL8371 picture- scope
NSYINICHEL8371
Cylindrical barrel MICHELIN lock 8376 without key
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Cylindrical barrel
Application Multi-purpose
Mounting support Handle
Product compatibility SF, SM and SD enclosures
Range compatibility PanelSeT PanelSeT SM
PanelSeT PanelSeT SD
Device composition 1 cylindrical barrel
Complementary
Quantity per set Set of 1
Type of keylock MICHELIN
Key number 8376
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 56.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months