Schneider-Electric
 
NSYINLCRN picture- scope
NSYINLCRN
Door switch for PanelSeT WM enclosure. N/C contact (on lock), 3 A/240 V AC.
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Door switch
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Enclosure
Range compatibility PanelSeT cannot be installed on 19" mounting plates
PanelSeT S3D, CRN, S3X enclosures
Device composition Fixing elements
1 x switch/commutator unit
1 x fixing support
Quantity per set Set of 1
Complementary
Fixing mode Direct fixing - enclosure location
Input type NC + NO
Absolute maximum input 3 A/240 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 9.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 180.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.752 kg
Unit Type of Package 3 P12
Number of Units in Package 3 768
Package 3 Height 171.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 162.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C64c958a-5d4a-48a4-ab87-b20d6332fb03
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months