Schneider-Electric
 
NSYJPSVD picture- scope
NSYJPSVD
Actassi - brush gasket for knock-out area
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Brush gasket
Accessory / separate part category Cable management accessory
Device application Electronic application
Quantity per set Set of 1
Complementary
Range compatibility Actassi OPB
Product destination Fibre optic cable duct
Mounting location Knock-out cable entry
Fixing mode Clipped
Product compatibility SF roof for Actassi plates
Height Base height: 100 mm
Width Base width: 10 mm
Depth Base depth : 400 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 11.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 140.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months